PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips T8 Plus

Long life, extra low mercury

Products

Product Compare
17
1,375
3000
-
G13 | Medium Bi-Pin Fluorescent
17
1,375
3500
-
G13 | Medium Bi-Pin Fluorescent
17
1,375
4100
-
G13 | Medium Bi-Pin Fluorescent
17
1,300
5000
-
G13 | Medium Bi-Pin Fluorescent
17
1,300
6500
-
G13 | Medium Bi-Pin Fluorescent
25
2,150
3000
-
G13 | Medium Bi-Pin Fluorescent
25
2,150
3500
-
G13 | Medium Bi-Pin Fluorescent
25
2,150
4100
-
G13 | Medium Bi-Pin Fluorescent

Product family information

Description

Philips PLUS T8 lamps are energy-efficient lighting solutions and offer long life.

Benefits

  • Sustainable lighting solution - only 1.7mg of mercury per lamp with ALTO II Technology

  • Reduced impact on the environment without sacrificing performance

Features

  • 95% lumen maintenance and reduced lamp-end blackening

  • Available in multiple wattages: 17W, 25W, and 32W

Applications

  • Ideal for applications where longer relamp cycles would be beneficial

Downloads