Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
8 W (30 W) E27 cap Compact fluorescent Spiral bulb929689000801 | 8 | 424 | 6500 | - | E27 | ||
12 W (50 W) Compact fluorescent Spiral bulb929689001001 | 12 | 665 | 6500 | - | E27 | ||
15 W (60 W) Compact fluorescent Spiral bulb929689001201 | 15 | 840 | 6500 | - | E27 | ||
20 W (80 W) Compact fluorescent Spiral bulb929689001301 | 20 | 1,180 | 2700 | - | E27 | ||
20 W (80 W) Compact fluorescent Spiral bulb929689001401 | 20 | 1,180 | 6500 | - | E27 | ||
12 W (50 W) Compact fluorescent Spiral bulb929689208601 | 12 | 665 | 2700 | - | E27 | ||
12 W (50 W) Compact fluorescent Spiral bulb929689208701 | 12 | 665 | 6500 | - | E27 | ||
20 W (90 W) Compact fluorescent Spiral bulb929689209001 | 20 | 1,200 | 2700 | - | E27 |
Product family information
Description
This small, compact spiral lamp offers a lifetime of up to 6000 hours. The family includes products from 8 to 23 W, allowing easy replacement of most GLS lamps from 30 to 100 W.
Benefits
More than 80% energy saving compared with incandescent lamps of similar light output
Average lifetime up to 6 times longer than an incandescent lamp
Features
Spiral-shaped alternative to incandescent lamps
Better light distribution than with common ‘stick’ CFLi lamps
Applications
Warning & Safety
Breaking a lamp is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a closed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.
Compact fluorescent lamps have to be treated as special waste: they must be taken to your local waste facilities for recycling. The European lighting industry has set up an infrastructure capable of recycling mercury, other metals, glass, etc.