PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips ECO HOME

Eco Home – Good value for money

Products

Product Compare
18.0
1,067
6500
-
E27
23.0
1,369
6500
-
E27
18.0
1,066
6500
-
E27

Product family information

Description

Eco Home is the basic energy saver among Philips compact fluorescent lamps, offering great value for money with quality and performance you can trust. It is an ideal high-quality energy-saving replacement for incandescent light bulbs, consuming up to 80% less energy than standard incandescent bulbs and lasting for up to 6 years (based on average residential usage of 1,000 hours a year or 3 hours a day).

Benefits

  • Energy saving

  • Fewer lamp replacements

Features

  • U-shaped energy-saving lamp

  • High energy efficiency

Applications

  • To replace incandescent lamps in general lighting applications
  • Not suitable for dimming or for electronic devices

Downloads