Philips Group Cabinet Control
Group Cabinet Control enables customers to manage their lighting installation and energy usage. A retrofittable modular solution enabling decision-making with insights
Products
Product | Compare | |
---|---|---|
LFC7510 AmpLight Current913700341103 | ||
LFC7520 AmpLight Switch913700341203 | ||
LFC7530 AmpLight Battery913700341303 | ||
LCU7590 Amplight 3 phase coil913700341803 | ||
LCU7591 Amplight Leak Coil913700341903 | ||
LFC7590/01 Surge Guard913701035303 | ||
LFC7710/00 Coded Mains Transmitter913713611780 | ||
LCU7720/00 Coded Mains Transformer LL913713611880 |
Product family information
Description
Philips Group Cabinet Control enables remote grouping, monitoring, and controlling of diverse outdoor luminaires. Customers can control their lighting installations, through a retrofitted modular cabinet solution at the electrical cabinet. Supports optimized energy consumption and manages KPIs better. The solution autonomously executes complex tasks based on the configurations. The Controller can automatically switch between different available communications carriers to provide stable and reliable communications to Interact application(s).
Benefits
A modular solution which can be retrofitted at the existing electrical cabinet
Customer controlled connected cabinet and lighting installation
Features
Central switching (on/off) of a whole group of lighting points
Under/over voltage supply detection
Applications
Warning & Safety
Refer to Documentation portal for all technical documents (https://www.partner.portal.signify.com/)
Check the local LTE band applicable before placing an order for the controller