Philips MasterConnect, LEDtube, T8, EM/Mains, 1200 mm, 16 W, 36W TL-D, 4000 K, 2500 lm, CRI 80, 60000 hour(s)

MC LEDtube IA 1200mm UO 16W840 T8

Product Description

MasterConnect, LEDtube, T8, EM/Mains, 1200 mm, 16 W, LED alternative to 36W TL-D, 4000 K, 2500 lm, CRI 80, 60000 hour(s), 156 lm/W, EEL D, G13 | Medium Bi-Pin Fluorescent, Beam angle 160 degree(s), 1200 mm, RG0, SDCM 6, SVM 0.9, IP20, SVM 0.9, PstLM 1

Order code: 929002210402
Full order code: 871869966970600

Downloads