Philips Fortimo LED SLM gen 7 - premium white
Unmatched and powerful quality of light for a unique shopping experience
Products
Product | Compare | |||||
---|---|---|---|---|---|---|
Fortimo SLM C 935 PW 1203 L09 1619 G7929001584806 | 1,350 | 3500 | 131 | 90-99 | ||
FORTIMO SLM C 940 PW 1203 L09 1619 G7929001584906 | 1,390 | 4000 | 135 | 90-99 | ||
Fortimo SLM C 930 PW 1208 L15 2024 G7929001590706 | 3,270 | 3000 | 129 | 90-99 | ||
Fortimo SLM C 940 PW 1208 L15 2024 G7929001590906 | 3,530 | 4000 | 139 | 90-99 |
4 items
Product family information
Description
Experience bright and vivid colors
Benefits
Best quality of light available for all applications
State of the art Chip-on-Board (CoB) technology, enabling highest system efficacy
Features
Small Light Emitting Surface (LES) size for highly efficient narrow beam optics
High density for optimized luminaire performance