Signify OptiSpace, Bollard, 14.7 W, H1004 mm, 1420 lm, 3000 K, CRI80, Asymmetrical, Safety class II, IP66, MSP

BCB500 LED16-4S/830 PSU II A DGR MSP CLO

Product Description

Bollard, H1004 mm, Aluminum die cast, Black, Marine salt protected coating, Baseplate, Power supply unit (On/Off), Constant light output, 1420 lm, 14.7 W, 97 lm/W, 3000 K, (0,3818; 0,3796) SDCM<3, CRI80, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 1.5 m without plug

Order code: 912300060279
Full order code: 872016904186800

Specifications

Lamp family code
LED16 [LED module 1600 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300060279 en_NZ pdf 107.2 kB

Brochures

Install instructions
Mounting instruction of OptiSpace pdf 791.0 kB

Visuals

Product-Photographs-912300060279_EU
Multiple assets - Visuals
Product-Diagrams-912300060279_EU
Multiple assets - Visuals

Photometry and Lighting design

Revit file
63_PHILIPS_OptiSpace-BCP500-3D.rfa zip 1.1 MB