Philips UniSpot

Sophisticated and compact outdoor spotlight

Products

BVP378 4LED 40K 220V 35 50W COB
BVP378 4LED 40K 220V 35 50W COB
911401733474

Product family information

Description

Philips UniSpot features a sophisticated and compact design that balances beauty and functionality, unobstrusively blending into diverse urban applications. Spotlights in the UniSpot range feature a cylindrical geometry separated into two sections. The front section provides illumination, while the back section connects to heating or other systems using a variety of accessories. Two indication plates on the stand and base make the installation process simple and easy.

Benefits

  • Sleek and minimalist design, suitable for diverse application scenarios

  • A variety of optics and color selections

Features

  • Standard: RGB+3000K, RGB+4000K,RGB, 3000K, and 4000K

  • Optional 2200K, 2700K, 3500K, 5000K, 5700K, 6500K, monochrome, and RGB+5700K,

Applications

  • Bridges, Monuments, Facades
  • Municipal Buildings
  • Parks and Plazas​

Downloads

Leaflets

Family leaflet
Localized commercial leaflet UniSpot en_NZ pdf 243.7 kB

Visuals

Family-Photographs-UniSpot
Multiple assets - Visuals

Photometry and Lighting design

Family IES collection
FIC-OF-UniSpot zip 209.8 kB