Pierlite Smart Scan Sensor MKII

Smart Scan Sensor MKII

New

Products

Product family information

Description

The ceiling mounted motion sensors consists of two items; a 360 degree high definition passive infrared (HDIR™) sensor head and a control/relay module.

Benefits

  • High sensitivity 360˚ detection array designed for both minor and major movement applications

  • Integrated light level detector to inhibit switch-on if there is sufficient natural light available

Features

  • Flush ceiling mounted motion sensor.

  • Unobtrusive, 60mm diameter flush-mount design

Applications

  • Residential Home
  • Office
  • School
  • Commercial Facility Corridor

Downloads

Visuals

Family-Photographs-Smart Scan Sensor MKII
Multiple assets - Visuals