Pierlite LEDsmart + Push Button Dimmer Switch

LEDsmart + Push Button Dimmer Switch

New

Products

Product family information

Description

The LEDsmart+ Push Button Dimmer features a built-in on/off switch and new MultiMate technology built-in multi-way control which allows you to dim from multiple locations for the first time without the need for extra wires or an expensive control system.

Benefits

  • Built-in multiway control tap on / tap off switch

  • Push and hold to dim up/down

Features

  • Fully programmable functions

  • Quick flick dial feature to go to maximum or minimum lighting

Applications

  • Residential Home
  • Office
  • School
  • Hospital
  • Apartemnts

Downloads

Visuals

Family-Photographs-LEDsmart + Push Button Dimmer Switch
Multiple assets - Visuals