Pierlite LEDsmart + Occupancy Sensor

LEDsmart + Occupancy Sensor

New

Products

Product family information

Description

The LEDsmart+ Occupancy Sensor can be used by itself or connected to other LEDsmart+ devices. By itself the sensor switches lighting when movement is detected. With other LEDsmart+ devices, the sensor allows a range of lighting control options.

Benefits

  • Ceiling or wall plate mounted

  • Ceiling mount included – no other mounting hardware needed

Features

  • Suitable for mains load control up to 400W (depending on load type)

  • Sensors can be wired in parallel to extend coverage area

Applications

  • Residential Home
  • Office
  • School
  • Hospital
  • Apartemnts

Downloads

Visuals

Family-Photographs-LEDsmart + Occupancy Sensor
Multiple assets - Visuals