Pierlite LEDsmart+ Multimate Push Button Hour Timer

LEDsmart+ Multimate Push Button Hour Timer

New

Products

Product family information

Description

The LEDsmart+ Push Button Hour Timer is programmable between ¼ hour and 7½ hours, and features MultiMate technology for built-in multi-way control.

Benefits

  • Built-in multiway control

  • Programmable between 15 minutes and 7.5 hours, with built in multi-way control

Features

  • Override function to prevent lighting turning off automatically

  • Advanced warning option dims to 50% for 5 minutes after time out

Applications

  • Residential Home
  • Office
  • School
  • Hospital
  • Apartemnts

Downloads

Visuals

Family-Photographs-LEDsmart+ Multimate Push Button Hour Timer
Multiple assets - Visuals