Pierlite LEDsmart+ LOAD BYPASS DEVICE

LEDsmart+ LOAD BYPASS DEVICE

New

Products

Product family information

Description

The Diginet Load Bypass Device is designed to provide improved dimming and switching performance of some problematic LED and CFL lamps.

Benefits

  • Allows up to 4 Diginet LEDsmart+ devices to be added to a circuit without impacting load compatibility

  • Supplied with pre-terminated leads

Features

  • Small and light-weight enabling easy retrofit and new installation

  • Independent of maximum connected load

Applications

  • Residential Home
  • Office
  • School
  • Hospital
  • Apartemnts

Downloads

Visuals

Family-Photographs-LEDsmart+ LOAD BYPASS DEVICE
Multiple assets - Visuals