Pierlite Ecoset Weatherproof Sensor

Ecoset Weatherproof Sensor

New

Products

Product family information

Description

The Ecoset Weatherproof is an outdoor motion and daylight sensor, perfect for added security and energy saving needs in alfresco areas, patios, driveways, parking lots, backyards, and other outdoor spaces.

Benefits

  • Motion / light detection radius of 110 degrees and 2 to 18 metres with a manual override function.

  • Adjustable sensitivity with detectable ambient light levels between 10 and 2000 lux.

Features

  • Complies with AS/NZ 60669.

Applications

  • Residential Home
  • Warehouse
  • Garage
  • Commercial Exterior
  • Loading Dock

Downloads

Visuals

Family-Photographs-Ecoset Weatherproof Sensor
Multiple assets - Visuals