Pierlite Ecoset Ultra Mini Sensor

Ecoset Ultra Mini Sensor

New

Products

Product family information

Description

The EECOSET Ultra Mini is a discreet recessed PIR and daylight sensor designed for seamless energy-saving application. This compact 3-wire unit provides comprehensive 360-degree detection, accurately triggering lighting based on occupancy while offering the unique flexibility of a manual override option via switch.

Benefits

  • Features a low-profile design requiring a small 40mm cutout for a subtle, unobtrusive ceiling finish.

  • Features adjustable time delays (10 seconds to 15 minutes) and lux levels (3lx to 2000lx), allowing you to precisely tailor the sensor's sensitivity and duration to any environment.

Features

  • Equipped with a 3-terminal block that accommodates up to 2mm² cable per terminal, ensuring a secure and straightforward wiring process for installers.

  • Fully compliant with AS/NZ 60669 standards, ensuring the highest level of performance and electrical safety.

Applications

  • Residential Home
  • Office
  • School
  • Commercial Facility Corridor

Downloads

Visuals

Family-Photographs-Ecoset Ultra Mini Sensor
Multiple assets - Visuals