Pierlite EcoSet Sensor

EcoSet Sensor

New

Products

Product family information

Description

The Pierlite EcoSet Occupancy Sensor is a movement detector with a build-in switch. It will switch off the lights in a room or area when it is vacated, and its single target is to achieve incremental energy saving in a simple, reliable, and affordable way. It is designed with 2-in-1 mounting method, which can support both surfaced and recessed mounting.

Benefits

  • Maximum LED Load 1000W

  • 2-in-1 surface and recessed mounting PIR sensor with daylight switching

Features

  • Daylight switching On/Off (10lx/30lx/100lx)

  • Maximum Load: 4A (resistive load)

Applications

  • Residential Home
  • Office
  • School
  • Commercial Facility Corridor

Downloads

Visuals

Family-Photographs-EcoSet Sensor
Multiple assets - Visuals