Pierlite Ecoset Mini Sensor

Ecoset Mini Sensor

New

Products

Product family information

Description

The Pierlite Ecoset Mini IP65 Occupancy Sensor is a compact and efficient lighting control solution for recessed indoor and outdoor spaces. Featuring advanced PIR and photocell technologies, it ensures lights are activated only when necessary, enhancing energy savings and reliability. With a sleek design, large terminals, and adjustable settings, it is ideal for applications such as offices, restrooms, and outdoor foyers.

Benefits

  • Fits a 63-66mm cutout size and integrates seamlessly into various recessed installations, both indoors and outdoors.

  • Utilizes passive infra-red (PIR) technology to detect heat and movement, minimizing false triggers and automatically switching off lights when areas are vacant.

Features

  • Supports LED loads up to 1000W and combines motion and daylight detection to reduce power consumption.

  • Operates in ambient temperatures up to 50°C and features large mains terminals (3 x 2.5mm²) for ease of installation and override functions.

Applications

  • Residential Home
  • Office
  • School
  • Commercial Facility Corridor

Downloads

Visuals

Family-Photographs-Ecoset Mini Sensor
Multiple assets - Visuals