Pierlite Ecoset 180 Weatherproof Sensor

Ecoset 180 Weatherproof Sensor

New

Products

Product family information

Description

The Eco Set 180 Weatherproof sensor is a high-performance, weatherproof IP65 rated standalone PIR sensor designed for reliable 180-degree motion detection. Built for durability and efficiency, this compact wall-mounted unit is the perfect solution for enhancing security and automated lighting in both residential and commercial environments.

Benefits

  • With a robust IP65 rating, this sensor is engineered to perform reliably in harsh outdoor conditions, resisting both dust and water ingress for long-term outdoor use

  • The advanced PIR technology provides a comprehensive 180-degree field of view with a maximum detection range of up to 12 metres, ensuring precise and responsive motion coverage for large areas.

Features

  • Designed for surface mounting on walls, this sensor features a manual override function for switchable lighting control and a large 3-wire terminal block (1.5mm² to 2.5mm²).

Applications

  • Residential Home
  • Warehouse
  • Garage
  • Commercial Exterior
  • Loading Dock

Downloads

Visuals

Family-Photographs-Ecoset 180 Weatherproof Sensor
Multiple assets - Visuals