PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Philips Dynalite DMC2-UL

New

Product Description

Philips Dynalite DMC2-UL

Order code: 913703666009
Full order code: 871869600701300

Specifications

  • Line Frequency
    50 to 60 Hz
  • Input Current (Nom)
    32A per phase or single phase 63A max A

Downloads