Philips LED, T8, 8.8 W, 4000 K, 800 lm, 50000 hour(s)

CorePro LEDtube 600mm 8.8W 840 T8 AU 1CT

Product Description

LED, T8, 600 mm, 8.8 W, 4000 K, 800 lm, 50000 hour(s), 90 lm/W, G13, Glass, RG0

Order code: 929003547220
Full order code: 872110303634600

Downloads