Philips LEDspot, MR16, not dimmable, 50 W, GU5.3, 3000 K, 390 lm, 15000 hour(s), Glass

LEDspots 5W MR16 830 60D 4PK

Product Description

LEDspot, MR16, not dimmable, 50 W, GU5.3, 3000 K, 390 lm, 15000 hour(s), Glass, 78 lm/W

Order code: 929001280494
Full order code: 871869967573800

Specifications

Cap-Base
GU5.3
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDspot

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001280494 en_NZ pdf 284.1 kB

Visuals

Product-Photographs-929001280494_EU
Multiple assets - Visuals
Product-Diagrams-929001280494_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDspots 5W MR16 830 60D 4PK IES 10.7 kB

Other

Environmental product declaration
EPD-Philips-MR-Glass-MR16-LV-15K-Ref-929002494603 pdf 700.8 kB