Philips LEDspot, R7S, not dimmable, 100 W, R7s, 3000 K, 1521 lm, CRI 80, 15000 hour(s), Clear Plastic
LED 100W R7S 78mm WH ND SRT4
Product Description
LEDspot, R7S, not dimmable, 100 W, R7s, 3000 K, 1521 lm, CRI 80, 15000 hour(s), Clear Plastic, 132 lm/W, EEL E, PF 0.5, Beam angle 300 degree(s), RG0, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base
- R7s
- Nominal lifetime
- 15,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDspot
- Flux measurement reference
- Sphere
- Warranty period
- 2 years