Philips LEDspot, R7S, not dimmable, 60 W, R7s, 4000 K, 1000 lm, CRI 80, 15000 hour(s), Clear Plastic
LED 60W R7S 78mm CW ND 1PF SRT4
Product Description
LEDspot, R7S, not dimmable, 60 W, R7s, 4000 K, 1000 lm, CRI 80, 15000 hour(s), Clear Plastic, 142 lm/W, EEL D, PF 0.5, Beam angle 300 degree(s), RG0, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base
- R7s
- Nominal lifetime
- 15,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDspot
- Flux measurement reference
- Sphere
- Warranty period
- 2 years