Philips LEDspot, R7S, not dimmable, 60 W, R7s, 3000 K, 950 lm, CRI 80, 15000 hour(s), Clear Plastic

LED 60W R7S 78mm WH RF ND SRT4

Product Description

LEDspot, R7S, not dimmable, 60 W, R7s, 3000 K, 950 lm, CRI 80, 15000 hour(s), Clear Plastic, 135 lm/W, EEL D, PF 0.5, Beam angle 300 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003791303
Full order code: 872016930189400

Specifications

Cap-Base
R7s
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003791303 en_NZ pdf 483.0 kB

Visuals

Product-Photographs-929003791303_EU
Multiple assets - Visuals
Product-Diagrams-929003791303_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED 60W R7S 78mm WH RF ND SRT4 IES 6.8 kB

Other

Environmental product declaration
EPD-Philips-R7S-78mm-Classic-R7S-78mm-Classic-Ref-929003791561 pdf 668.6 kB