Pierlite Vandaled Weatherproof Batten

Vandaled Weatherproof Batten

New

Products

Product family information

Description

The Vandaled CS is a robust weatherproof batten, built for tough Australian conditions. It is ideal for adverse, high impact areas such as walkways, schools, mining camps and public amenities.

Benefits

  • Strong IK10 polycarbonate RAL9007 grey body with an opalized diffuser

  • Easily select your colour temperature from 3000K or 4000K

Features

  • Stainless steel allen key screws are retained in the durable silicone seal, providing IP65 protection

  • Built for tough Australian conditions and tested at 50°C

Applications

  • Warehouse
  • School
  • Public Transport Hub
  • Industrial Factory

Downloads

Visuals

Family-Photographs-Vandaled Weatherproof Batten
Multiple assets - Visuals