Philips CoreLine Wall-mounted, 30 W, D390 mm, 2950 lm, 3000 K, Sensor-based dim, MDU3, IP65
WL140V LED34S/830 PSR MDU WH
Product Description
D390 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit regulating, Programmable movement and light sensor with wireless grouping, 2950 lm, 30 W, 98 lm/W, 3000 K, (0.4338,0.4030) SDCM <3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Push-in connector 6-pole
Specifications
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating -