Philips CoreLine Wall-mounted, All-in, 20 W, 12 W, D390 mm, 1200 lm, 2000 lm, 2700 K, 3000 K, 4000 K, IP65
WL140V LED12_20S/827_830_840 PSU WH
Product Description
D390 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit (On/Off), All-in, Multi Lumen, All-in, Multi Color Temperature, 1200 lm, 2000 lm, 20 W, 12 W, 100 lm/W, 2700 K, 3000 K, 4000 K, (0.3818,0.3797) SDCM <5, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Push-in connector 6-pole
Specifications
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating Unclassified