Philips Maxos fusion, Trunking light unit, 37 W, L1138 mm, 6100 lm, 4000 K, DALI, Wide beam, Black, IP20

LL512X LED61S/840 PSD WB 7 BK HE

Product Description

Trunking light unit, L1138 mm, Steel, Black, Power supply unit with DALI interface, 6100 lm, 37 W, 165 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925870808
Full order code: 872016988899900

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - LL512X LED61S/840 PSD WB 7 BK HE txt 3.6 kB
Product leaflet
Localized commercial leaflet 910925870808 en_NZ pdf 221.1 kB

Brochures

Install instructions
Maxos fusion panel installation pdf 1.7 MB

Visuals

Product-Photographs-910925870808_EU
Multiple assets - Visuals
Product-Diagrams-910925870808_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LL512X LED61S/840 PSD WB 7 BK HE IES
Revit file
LL512X LED61S/840 PSD WB 7 BK HE 910925870808 ZIP
Dialux
ULD File - LL512X LED61S/840 PSD WB 7 BK HE ULD
Relux
ROLF File - LL512X LED61S/840 PSD WB 7 BK HE ROLFZ
LDT
LDT File - LL512X LED61S/840 PSD WB 7 BK HE LDT