The Jewels Pendant is a statement of modern luxury, designed to transform light into an elegant and atmospheric experience. With its distinctive sculptural shape and refined detailing, this pendant brings a bold yet sophisticated presence to any commercial space. Its double-layered construction and rich reflective texture create a unique interplay of light and depth, while the transparent finish with a chic accent ensures a polished, high-end look. The result is a striking lighting piece that enhances both residential and commercial spaces with a warm, contemporary ambiance. The Jewels Pendant is available in two carefully crafted material options: Smokey Grey – A timeless, elegant finish with a deep, translucent tone and glass-like appearance, adding subtle luxury and sophistication to your space. Water Blue – Crafted from repurposed water jug materials, this sustainable version features soft translucent hues and a texture, offering a unique aesthetic while reducing environmental impact.
Circular design
Low weight and easy to install
Distinctive sculptural design – A bold and elegant shape
Material options – Available in Smokey Grey or Water Blue