New Zealand - English

Pierlite Slimline Oyster Gen3

Slimline Oyster Gen3

New

Products

Product family information

Description

The Pierlite Slimline Oyster Gen3 is an energy efficient circular LED luminaire with frosted diffuser that produce glare free comfort, ideal for residential, respite care, commercial and retail spaces. Choose between different colour temperatures using Colour Select for the right room ambience. The latest generation comes in two (2) popular sizes with new enhancements for ease of installation.

Benefits

  • A round LED luminaire with a classic trim and diffused optics for glare free homogenous lighting. The Slimline Gen3 has a back light halo feature producing that perfect ambience.

  • Modern and sleek low profile design when aesthetics is important.

Features

  • Integral phase-dimmable driver

  • IP54 rating to protect against dust, insects and water splashes.

Applications

  • Residential Home
  • Garage
  • Office
  • School
  • Retail Shop
  • Age care

Downloads

Visuals

Family-Photographs-Slimline Oyster Gen3
Multiple assets - Visuals