New Zealand - English

Philips TrueLine, surface mounted, 22 W, 1410x55 mm; H88 mm, 3100 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

SM530C 31S/940 DEIA L1410 BK

Product Description

1410x55 mm; H88 mm, Aluminum, Black, Signal black (RAL9004), Surface, Dali dimming Interact System ready external for central emergency lighting, 3100 lm, 22 W, 148 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103236
Full order code: 871951497207000

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SM530C 31S/940 DEIA L1410 BK txt 4.8 kB
Product leaflet
Localized commercial leaflet 910505103236 en_NZ pdf 416.2 kB

Brochures

Install instructions
Installation instruction Trueline Surface pdf 14.6 MB

Visuals

Product-Photographs-910505103236_EU
Multiple assets - Visuals
Product-Diagrams-910505103236_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - SM530C 31S/940 DEIA L1410 BK IES
Revit file
SM530C 31S/940 DEIA L1410 BK 910505103236 ZIP
Dialux
ULD File - SM530C 31S/940 DEIA L1410 BK ULD
Relux
ROLF File - SM530C 31S/940 DEIA L1410 BK ROLFZ
LDT
LDT File - SM530C 31S/940 DEIA L1410 BK LDT