PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Philips SmartBright Lumen & Colour Select Highbay

SmartBright Lumen & Colour Select Highbay – Trusted performance. Everyday.

Products

Product Compare
140
28,000
22,000
15,000
Selectable
200
150
100
31

Product family information

Description

The SmartBright Lumen and Colour Selectable Highbay delivers unparalleled flexibility for a wide range of applications. Colour selectable (4000K/4500K/5000K) and lumen selectable from 15K to 28K lumens in the one handy package makes this the only highbay you need for almost any application. An optional motion sensor adds strong energy saving credentials.

Benefits

  • High efficacy maximum energy saving

  • Robust and reliable

Features

  • High Efficiency, up to 140lm/W

  • Robust design, diecast housing, IP65 & IK07

Applications

  • Warehouses
  • Distribution Centres
  • General Manufacturing Centres
  • Exhibition Halls
  • High Ceiling Applications

Downloads