Product family information
Description
Pierlite multi-function fixed or gimble 60 degree beam reflector style downlight. A low maintenance solution that is Ideal for residential apartments, foyers, retail, restaurants and clubs where an energy efficient and reliable lamp performance is essential.
Benefits
One box solution with 2-in-1 cut-out sizes and fixed or gimble formats
Cut-out 90mm, adjustable to 70mm by removing posts on trim
Features
Integrated dimmable driver
Superior glare control with multi-faceted optics