Product family information
Description
Pierlux Plus Colour Select LED Downlight is a high performing dimmable downlight designed for commercial, retail and residential interior applications. This stylish, simple and efficient downlight with up to 105lm/w comes in three popular sizes and 3 wattages to provide more flexibility and suit most applications.
Benefits
Select Colour Temperature from 3000/4000/6500K with the switch located on the back of the fitting
Remote constant current dimmable LED driver
Features
Recessed diffused front lens
IP44 from below