New Zealand - English

Pierlite Conix Tilt Downlight

Conix Tilt Downlight

New

Products

Product family information

Description

This addition to the Conix range adds tilt function to the features, including a 3CCT color temperature adjustment and increased luminous efficacy of 120lm/w. It retains the Conix product-family's characteristics with elegant looks no visible screws and seamless ceiling integration. . The lamp body is crafted from die-cast and thermally conductive plastic, ensures excellent heat dissipation. Utilizing SMD chips along with lens optics results in great controlled light output and bespoke lighting for tastefully designed interiors.

Benefits

  • IC-4 - Can be covered with insulation material directly

  • 30° tilt - Accent lighting or create "scallop lighting" on your walls

Features

  • High efficacy: 120lm/w - For great sustainability

  • IP50 protection level - Great dust and insect protection

Applications

  • Residential Home
  • Office
  • School
  • Hospital

Downloads

Visuals

Family-Photographs-Conix Tilt Downlight
Multiple assets - Visuals