New Zealand - English

Philips SmartBright LED Downlight DN029B, 9 W, 1000 lm, 3000 K, 4000 K, 6500 K, White

DN029B G2 LED10/CCT PSR-E D120 NZ

Product Description

Metal–Plastic, White, 1000 lm, 9 W, 111.00 lm/W, 3000 K, 4000 K, 6500 K, (3000K@, 0.4400, 0.4030; 4000K@0.37600.3656; 6500K@0.31300.3370) 6, Frosted, IP40/54 | Finger-protected; dust accumulation-protected, splash-proof, IK03 | 0.3 J, Safety class II, Screw connection block

Order code: 929002531519
Full order code: 871951425185400

Specifications

Light source replaceable
No
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002531519 en_NZ pdf 501.2 kB

Visuals

Product-Photographs-929002531519_EU
Multiple assets - Visuals
Product-Diagrams-929002531519_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN029B G2 LED10/CCT PSR-E D120 NZ ies 6.3 kB

Other

Environmental product declaration
EPD-Philips-DL262-12W-DL262-Ref-929003284623 pdf 868.8 kB