Philips SM155

Flexible and reliable

New

Products

Product family information

Description

Philips SmartBright SM155 is an excellent product to fit different interior spaces, for instance, schools, hospitals, indoor corridors. SM155 provides max 150lm/w which leads to higher energy saving. Thanks to its All-in design, you can switch between different CCTs and different lumen output in the same luminaire to suit your exact needs. IP44 design makes SM155 fit into indoor high circulation area too, such as parking area.

Benefits

  • Up to 150lm/w for better energy saving

  • 3CCT + 2 lumen output options available for one type

Features

  • Higher system efficacy

  • All-in flexible design

Applications

  • Schools
  • Offices
  • Hospitals

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SM155 en_NZ pdf 347.0 kB

Visuals

Family-Photographs-SM155
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-SM155
Multiple assets - Software Plugins