Products
Product family information
Description
The Crossline is the latest generation LED cove lighting from Pierlite. This comprehensive new family of flexible strip lights are designed to follow straight lines and corners to create beautiful ambiances that highlight architectural details. These lighting strips also promise excellent energy-saving performance, superb lighting uniformity, and colour consistency. All with a long lifetime that promises less lumen decay or colour shifts.
Benefits
Available in Dot and Dotless version in single colour or Colour Select (3000K/4000K/6500K) in high CRI90 colour quality.
Self-adhesive 3M tape on the back for simple and reliable mounting on various surfaces.
Features
One box solution with 24V SELV power supply and a set accessories included to enable easy and fast assembly