Philips CorePro, LEDtube, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 18 W, 36W TL-D, 4000 K, 2100 lm, 50000 hour(s)

Corepro LEDtube 50k 1200mm 18W840T8 MY

Product Description

CorePro, LEDtube, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 18 W, LED alternative to 36W TL-D, 4000 K, 2100 lm, 50000 hour(s), 116 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 929003520738
Full order code: 871951447554000

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003520738 en_MY pdf 626.9 kB

Visuals

Product-Photographs-929003520738_EU
Multiple assets - Visuals
Product-Diagrams-929003520738_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Corepro LEDtube 50k 1200mm 18W840T8 MY IES 21.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-4ft-929003771708 pdf 679.3 kB