Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
The official Philips lighting catalog has a new home!
Only available in store
Product leaflet pdf 621.1 kB
Product-Photographs-929004357108_EU ZIP
Product-Diagrams-929004357108_EU ZIP
Product Description
LEDtube, T8, Single-ended, 600 mm, 127-240 V, 9 W, LED alternative to 18W TL-D, 6500 K, 900 lm, CRI 83, 30000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 600 mm, SDCM 6, PF 0.9, IP20
Dimension Drawing (with table) - COR CNG LEDtube 600mm 9W 865 T8 I
Light Distribution Diagram - COR CNG LEDtube 600mm 9W 865 T8 I
Spectral Power Distribution Colour - COR CNG LEDtube 600mm 9W 865 T8 I
General uniform lighting - COR CNG LEDtube 600mm 9W 865 T8 I
Lumen Maintenance Diagram - COR CNG LEDtube 600mm 9W 865 T8 I
FailureRate
Life Expectancy Diagram
LifetimeVsTc