Malaysia - English

Philips GreenSpace G6, 14.4 W, 1850 lm, 4000 K, Facetted reflector, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Product Description

Philips GreenSpace G6, 14.4 W, 1850 lm, 4000 K, Facetted reflector, Matte, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof

Order code: 911401522944

Specifications

Number of gear units
-
Gear
-
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401522944 en_MY pdf 206.1 kB

Visuals

Product-Photographs-911401522944_EU
Multiple assets - Visuals
Product-Diagrams-911401522944_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN392B LED18/840 PSU D200 AL WP GCG2HE ies 10.4 kB