Philips Tango XL LED Floodlight BVP485

Robust Design, superior performance, Unparallel strength and Durability with Superior aesthetics suitable for versatile area lighting applications

Products

Product family information

Description

Tango XL is a versatile and elegant design innovative floodlight with best in class energy efficiency. Ease of maintenance with integrated optics makes it unique and differentiated from others. Tango XL uses High efficacy driver and LED platform to ensure higher energy saving and reliable operation over committed lifetime. Smartbright LED Luminaire is a solid ADC12 alloy Pressure die-cast IK 08 rated housing, ensuring high strength and safety on the pole. The solid die-cast aluminum also has excellent heat dissipation, extending the life of the components inside. The multiple lumen packs and optics makes it optimum for the different area lighting application.

Benefits

  • 1:1 retrofit / HID replacement

  • Outstanding energy efficiency

Features

  • HID lamp replacement for 2x400W Solution. Reduces energy consumption by up to 50% versus conventional HID static light.

  • Enables you to choose the exact lighting level you want, thanks to a wide range of LED boards and drivers

Applications

  • Recreation sports lighting
  • Harbor/Ports lighting
  • Yard lighting
  • Area lighting
  • Apron Lighting
  • Parking Lots
  • Billboards
  • Interchanges and Junctions lighting

Warning & Safety

  • Meant for use in Outdoor environment only

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Tango XL LED Floodlight BVP485 en_IN pdf 459.3 kB

Visuals

Family-Photographs-Tango XL LED Floodlight BVP485
Multiple assets - Visuals