The Philips Tango LED floodlighting provides a complete lighting solution for the most complex area of recreational & sports lighting applications. The floodlight comes with a single piece die cast aluminum housing with inbuilt potted driver & an external surge protection device. It reduces energy consumption, meets the highest performance standards, provides outstanding light quality, maintains uniformity and ensures safety and visual comfort. Tango LED offers a reduction in the total cost of ownership, has outstanding energy efficiency, is sleek & elegant in design, has dedicated optics for different applications such as Apron, ports and docks, and recreational sports facilities. Powered by LED technology, this luminaire delivers superior lighting performance and a longer lifetime, bringing area lighting to a whole new level. The floodlight is also compatible with other external control systems through DALI, 1-10V, and connected SR driver.
Offering a solution for large variety of lighting needs from Recreational Sports, Aprons, Ports/Harbor to area lighting application on Roads and streets by providing a variety of optics used in the range.
Fast payback and low Total Cost of Ownership with energy savings and min. maintenance costs
HID lamp replacement for 2x250W Solution
Enables you to choose the exact lighting level you want, thanks to a wide range of LED boards and drivers
Meant for Outdoor Applications.