Philips SmartBright Street BRP042

Robust Design, superior performance, Unparallel strength and Durability with Superior aesthetics suitable for versatile road applications

Products

Product family information

Description

Smartbright LED is a sleek elegant & finless design innovative streetlight with best in class energy efficiency. Ease of maintenance with dual optics makes it unique and differentiated from others. Smartbright uses High efficacy driver and LED platform to ensure higher energy saving and reliable operation over committed lifetime. Smartbright LED Luminaire is a high pressure die-cast IK 07 rated housing, ensuring high strength and safety on the pole. The solid die-cast aluminum also has excellent heat dissipation, extending the life of the components inside. The multiple lumen packs and optics makes it optimum for the B2 category of Roads.

Benefits

  • Use with peace of mind

  • Long-lasting performance

Features

  • 4KV Surge Protection

  • IK07 classification

Applications

  • Road and Street
  • Residential
  • Security Lighting
  • Parks
  • Gated Communities

Warning & Safety

  • Meant for use in Outdoor applications

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SmartBright Street BRP042 en_IN pdf 309.0 kB

Visuals

Family-Photographs-SmartBright Street BRP042
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-SmartBright Street BRP042
Multiple assets - Software Plugins