India - English

Philips EBP 254/258/255 TL5 HO / TLD/ PL-L 240V

Product Description

Philips EBP 254/258/255 TL5 HO / TLD/ PL-L 240V

Order code: 913702246322
Full order code: 871829115142500

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Inrush Current Width
    350 ms
  • Inrush Current Peak (Max)
    31 A
  • Number of Products on MCB (16A Type B) (Nom)
    16

Downloads

Family

Product