India - English

Philips Smartbright WT200/201 waterproof

Built for performance - Waterproof Lighting solution for Dusty and Humid application

Products

Product family information

Description

Smartbright Waterproof luminaire is a special application luminaire designed to provide undisrupted lighting for dusty and humid indoor application. It is a perfect solution for lighting up indoor spaces like multilevel car park, open canopies in bus stations and general industrial applications. The luminaire has all-weather polycarbonate housing and highly efficient electronics with LED system to offer long useful life even in adverse application and environmental conditions. With unique design, variety of options in lumen packs and color temperature makes it suitable for diverse applications.

Benefits

  • Rugged & Suitable for dusty and humid environment

  • Ensures long useful life and reliable performance even in extreme conditions

Features

  • High ingress protection – IP65

  • High Impact resistance- IK08

Applications

  • Multi-level parking lots
  • Industrial sheds
  • Public areas
  • Damp Areas

Warning & Safety

  • Meant for Indoor Application Only. Should not be used in outdoor exposed to Sun and Rain.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Smartbright WT200/201 waterproof en_IN pdf 420.8 kB

Visuals

Family-Photographs-Smartbright WT200/201 waterproof
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Smartbright WT200/201 waterproof
Multiple assets - Software Plugins