The Falt line family of luminaires gives you compromise-free office illumination with the sleek bar profile. It is a perfect solution for office application and general indoor area lighting . The range brings together high-flux lighting with a homogeneous optical system without making any concessions on energy efficiency design
Optimized lighting for office space: smooth and comfortable
Wider distribution allowing wider row spacing and hence reduction in connected load
Superior efficacy of 120 lm/W
Suitable for Standalone & Continuous Mounting
Meant for Indoor Application Only. Should not be used in outdoor environment.