Philips KeyLine, Surface & Suspended, 38 W, L1500 mm; H70 mm, 5000 lm, 4000 K, DALI, UGR19

SM351C 50S/840 PSD A PCS L1500 WH

Product Description

L1500 mm; H70 mm, Aluminium, White, Signal white (RAL9003), Power supply unit with DALI interface, 5000 lm, 38 W, 132 lm/W, 4000 K, (0.39, 0.38) SDCM <3, UGR19, Assymetric Beam angle, Frosted, Polycarbonate, IP20 | Finger-protected, IK06 | 1 J, Safety class I

Order code: 910505103704
Full order code: 872016961521200

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - SM351C 50S/840 PSD A PCS L1500 WH txt 3.2 kB
Product leaflet
Localized commercial leaflet 910505103704 en_IN pdf 288.4 kB

Brochures

Install instructions
KeyLine Asymmetric-SP351C-Installation instruction pdf 1.5 MB

Visuals

Product-Photographs-910505103704_EU
Multiple assets - Visuals
Product-Diagrams-910505103704_EU
Multiple assets - Visuals