Whether for a new building or renovation of an existing space, customers want lighting solutions that provide quality of light and substantial energy and maintenance savings. The Full Glow Generation 5 delivers on the promise of innovative, easy-to-use, and high-quality luminaires, ready to directly replace functional luminaires in general lighting applications. Full Glow G5 Panel innovative Multicolor/Lumen offers four lumen packs and two-color temperature, all in one luminaire. And the luminaire comes with easy installation with Class B serviceability. Integrating with all available system: InterAct office wireless, InterAct Office Pro, Tunable White Full Glow G6 troffer offers additional energy saving and connected features.
Good balance between initial cost and return on investment
Ease of installation and maintenance saves time and money.
Superior efficacy of 125 lm/W
Comfortable Light - CRI of 80 to ensure better color rendering.
Meant for Indoor Application Only. Should not be used in outdoor environment.