Philips Full Glow G6

The Surface of Light

Products

RC380B LED25S-4000 G6 L60W60 PSU OD
919515814707
RC380B LED25S-5700 G6 L60W60 PSU OD
919515814708
RC380B LED25S-6500 G6 L60W60 PSU OD
919515814709
RC380B LED30S-4000 G6 L60W60 PSU OD
919515814710
RC380B LED30S-5700 G6 L60W60 PSU OD
919515814711
RC380B LED30S-6500 G6 L60W60 PSU OD
919515814712
RC380B LED36S-4000 G6 L60W60 PSU OD
919515814713
RC380B LED36S-5700 G6 L60W60 PSU OD
919515814714

Product family information

Description

Whether for a new building or renovation of an existing space, customers want lighting solutions that provide quality of light and substantial energy and maintenance savings. The Full Glow Generation 5 delivers on the promise of innovative, easy-to-use, and high-quality luminaires, ready to directly replace functional luminaires in general lighting applications. Full Glow G5 Panel innovative Multicolor/Lumen offers four lumen packs and two-color temperature, all in one luminaire. And the luminaire comes with easy installation with Class B serviceability. Integrating with all available system: InterAct office wireless, InterAct Office Pro, Tunable White Full Glow G6 troffer offers additional energy saving and connected features.

Benefits

  • Good balance between initial cost and return on investment

  • Ease of installation and maintenance saves time and money.

Features

  • Superior efficacy of 125 lm/W

  • Comfortable Light - CRI of 80 to ensure better color rendering.

Applications

  • Modern Workspaces
  • Institutions
  • Hospital
  • Community Centers
  • Auditoriums

Warning & Safety

  • Meant for Indoor Application Only. Should not be used in outdoor environment.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Full Glow G6 en_IN pdf 303.6 kB

Visuals

Family-Photographs-Full Glow G6
Multiple assets - Visuals